IESNA:LM-63-2002
[TEST]P950514
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB4D-940-U-T2R
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](4) 90 CRI, 4000K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II ROADWAY OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]30101
TILT=NONE
104 -1 1 37 22 1 1 1 1 0
1 1 293.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
3531.8 4422.1 5227 5850 6358.1 6645.6 6780.8 6828.9 7072.9 7595
8457.3 9546.5 10618.7 11474.8 12223.7 12907.4 13339.4 13449.7 13184 12511.2
11153.2 8805.4 7268.7 6087.8 4821.4 3391.9 2229.7 1563.1 1219.7 1053.5
955.6 803.3 680.6 236.2 115 18.6 0
3531.8 4453.2 5265.8 5899.8 6365.9 6681.3 6842.9 6888 7090 7560.8
8357.9 9425.3 10477.3 11362.9 12119.6 12803.3 13316 13500.9 13331.6 12761.3
11627.1 9458 7562.3 6350.4 5099.6 3698 2431.7 1640.8 1258.6 1090.8
964.9 815.7 686.8 292.1 122.8 23.3 0
3531.8 4414.3 5211.4 5851.6 6350.4 6712.4 6912.8 6998.3 7156.8 7579.4
8258.4 9206.3 10216.2 11106.5 11826 12400.9 12940 13202.6 13135.8 12680.5
11768.5 10278.4 8193.2 6738.8 5497.3 4139.3 2764.2 1836.6 1358 1128.1
996 867 742.7 567.1 289 34.2 0
3531.8 4414.3 5188.1 5826.7 6359.7 6768.3 7041.8 7184.8 7333.9 7660.2
8165.2 8900.2 9773.4 10610.9 11285.2 11838.4 12303 12679 12780 12630.8
12082.3 11064.6 9635.1 7943 6350.4 4934.9 3451 2209.5 1507.2 1146.7
989.8 859.3 733.4 584.2 410.2 160 0
3531.8 4283.8 5034.3 5690 6252.5 6749.7 7145.9 7408.5 7576.3 7834.2
8253.8 8792.9 9490.6 10200.7 10839.3 11389.3 11836.8 12234.6 12517.4 12593.5
12442.8 11979.8 11081.7 9723.7 8137.2 6516.6 4855.6 3200.8 2010.6 1348.7
1028.6 913.6 794 606 408.6 127.4 0
3531.8 4215.5 4892.9 5531.5 6122 6668.9 7166.1 7559.2 7826.5 8076.6
8390.5 8841.1 9363.2 9983.2 10607.8 11229.3 11757.6 12170.9 12483.2 12741.1
12941.6 12874.8 12593.5 11954.9 10851.7 9422.2 7584.1 5815.9 3910.9 2414.6
1566.2 1070.6 775.3 469.2 236.2 62.2 0
3531.8 4084.9 4673.8 5275.1 5859.4 6432.7 6985.9 7478.4 7887.1 8214.9
8547.4 8911 9310.4 9807.6 10377.8 11024.2 11689.2 12330.9 12899.6 13400
13855.2 14355.5 14580.8 14720.7 14689.6 14055.7 12845.2 10917 8365.6 5666.7
3270.7 1698.3 867 500.3 243.9 83.9 0
3531.8 3985.5 4457.8 4973.7 5508.2 6013.2 6555.5 7082.2 7588.7 8036.2
8483.7 8898.6 9274.6 9680.2 10105.9 10562.7 11092.6 11692.3 12348 13044.1
13803.9 14894.7 15775.7 16313.3 16925.5 17368.4 17425.8 16830.7 15283.2 12778.4
9310.4 6008.5 3062.5 1249.3 445.9 87 0
3531.8 3806.8 4139.3 4524.7 4947.3 5394.8 5850 6300.7 6746.6 7205
7685.1 8129.5 8612.7 9117.7 9642.9 10169.6 10753.8 11409.5 12135.2 12957.1
13917.4 15373.3 16818.3 17808.1 19071.3 20558.3 22149.4 23210.6 22983.8 20847.3
16448.5 10663.7 4523.1 1381.3 435.1 90.1 0
3531.8 3775.7 4106.7 4461 4860.3 5282.9 5714.9 6145.3 6571 7003
7428.7 7870 8336.1 8841.1 9363.2 9905.5 10508.3 11174.9 11920.7 12770.7
13729.4 15270.7 16726.6 17798.8 19149 20769.6 22506.8 23613.1 23403.3 21131.7
16350.6 9998.7 3831.7 1058.1 341.8 77.7 0
3531.8 3657.6 3828.6 4058.5 4336.6 4639.6 4945.7 5267.4 5599.9 5935.5
6274.2 6623.8 6976.6 7349.5 7750.3 8174.5 8640.7 9169 9806 10533.2
11418.9 12826.6 13894.1 14947.5 16232.5 17778.6 19229.8 19859.1 19201.8 16695.6
12324.7 6860 1978 414.9 138.3 31.1 0
3531.8 3570.6 3667 3805.3 3996.4 4203 4428.3 4659.8 4894.5 5144.6
5388.6 5623.2 5865.6 6106.4 6361.2 6630.1 6912.8 7256.2 7654 8169.9
8915.7 9841.8 10472.6 11178 12021.7 12941.6 13569.3 13350.2 12253.2 10196
7363.4 3768 1229.1 366.7 125.9 29.5 0
3531.8 3492.9 3506.9 3570.6 3674.7 3781.9 3923.3 4063.2 4201.5 4346
4471.8 4585.3 4680 4767.1 4827.6 4866.5 4905.3 4931.8 4975.3 5076.3
5318.6 5461.6 5488 5540.8 5623.2 5697.8 5494.2 4849.4 3929.6 2911.8
1979.5 1121.8 562.5 237.7 115 40.4 0
3531.8 3329.8 3210.1 3148 3141.8 3166.6 3208.6 3255.2 3287.8 3308
3306.5 3267.6 3207 3121.6 3008.2 2869.9 2703.6 2531.1 2372.6 2225
2072.8 1937.6 1824.2 1730.9 1650.1 1567.8 1465.2 1326.9 1135.8 879.4
640.2 470.8 326.3 209.8 119.6 34.2 0
3531.8 3179.1 2960 2863.6 2840.3 2860.5 2904 2950.7 2974 2967.8
2935.1 2877.6 2793.7 2689.6 2568.4 2444.1 2315.2 2186.2 2058.8 1918.9
1777.5 1650.1 1556.9 1501 1479.2 1482.3 1479.2 1435.7 1328.5 1149.8
874.8 602.9 422.6 278.1 138.3 31.1 0
3531.8 3061 2796.8 2692.7 2697.4 2756.4 2821.7 2863.6 2866.8 2838.8
2784.4 2706.7 2615 2509.4 2397.5 2287.2 2170.7 2047.9 1922 1805.5
1716.9 1640.8 1589.5 1556.9 1528.9 1496.3 1445 1392.2 1326.9 1222.8
1064.4 835.9 548.5 303 144.5 31.1 0
3531.8 2947.6 2675.6 2605.7 2649.2 2730 2793.7 2824.8 2812.4 2764.2
2689.6 2601.1 2498.5 2397.5 2290.3 2186.2 2114.7 2029.3 1922 1836.6
1779.1 1703 1583.3 1488.5 1426.4 1365.8 1303.6 1241.5 1185.5 1134.3
1073.7 975.8 798.7 612.2 358.9 87 0
3531.8 2883.8 2611.9 2573.1 2647.7 2725.4 2789.1 2807.7 2778.2 2702.1
2610.4 2506.3 2394.4 2295 2209.5 2161.3 2103.8 2044.8 1987.3 1859.9
1746.5 1656.3 1566.2 1482.3 1395.3 1319.2 1244.6 1176.2 1104.8 1022.4
941.6 868.6 761.4 657.3 459.9 178.7 0
3531.8 2829.5 2571.5 2566.9 2649.2 2723.8 2779.7 2786 2740.9 2658.5
2554.4 2439.5 2336.9 2242.1 2178.4 2124 2054.1 1959.3 1875.4 1774.4
1696.7 1609.7 1524.3 1446.6 1381.3 1314.5 1243 1170 1084.6 989.8
885.7 794 675.9 511.2 338.7 141.4 0
3531.8 2798.4 2551.3 2565.3 2655.4 2728.5 2778.2 2768.9 2711.4 2613.5
2492.3 2378.9 2282.5 2209.5 2175.3 2093 1965.6 1817.9 1758.9 1709.2
1620.6 1552.2 1493.2 1406.2 1340.9 1289.7 1222.8 1143.6 1048.8 944.7
831.3 781.6 672.8 439.7 320.1 195.8 0
3531.8 2792.2 2538.9 2566.9 2657 2731.6 2776.6 2764.2 2694.3 2584
2461.2 2349.3 2254.6 2209.5 2156.7 2052.6 1866.1 1743.4 1712.3 1651.7
1574 1490.1 1410.8 1350.3 1313 1280.3 1219.7 1145.1 1055 950.9
840.6 868.6 693 463 352.7 130.5 0
3531.8 2792.2 2537.4 2571.5 2658.5 2733.1 2775.1 2768.9 2700.5 2585.5
2461.2 2347.8 2253 2211.1 2152 2046.4 1852.1 1744.9 1720.1 1650.1
1569.3 1477.7 1412.4 1331.6 1320.7 1280.3 1218.2 1145.1 1061.2 949.4
843.7 856.1 595.1 478.6 348.1 125.9 0
